23210.0572 - Down-Hold Clamps
without clamping lever, with support

By tightening the ball-ended thrust screw the workpiece is simultaneously pressed towards the stops and fixture plate. The favourable leverage enables high horizontal clamping forces. When using T-Nuts EH 23010. / EH 23020. (DIN 508) they can also be applied to other slot sizes.

This article 23210.0572 - Down-Hold Clamps without clamping lever, with support / with V-clamping jaw (T-slot size: 18 mm, d1: M16) is one variant of the article group Down-Hold Clamps without clamping lever, with support (EH 23210.)

Version
picture
T-slot size [mm]
d1 [mm]
b1 [mm]
l3 [mm]
s [mm]
Clamping force horizontal - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
with V-clamping jaw
picture:
2
T-slot size [mm]:
18 mm
d1 [mm]:
M16
b1 [mm]:
68 mm
l3 [mm]:
126 mm
s [mm]:
7 mm
Clamping force horizontal max. [kN]:
21.5 kN
Article-No.:
23210.0572
Documents
Down-Hold Clamps
  • with V-clamping jaw – picture 2
  • T-slot size: 18 mm
  • d1: M16
  • d2: 17 mm
  • d3: M16
  • b1: 68 mm
  • b2: 18.8 mm
  • h1: 72 mm
  • h2 ±0.01: 20 mm
  • h3: ~ 60 mm
  • h4: ~ 38 mm
  • l1: 86 mm
  • l2: 41 mm
  • l3: 126 mm
  • l4: 63 mm
  • s: 7 mm
  • Clamping force horizontal max.: 21.5 kN
  • Tightening torque max.: 20 Nm
  • Weight: 3000 g
Down-Hold Clamps

Material

  • Steel, case-hardened, blackened, ground

References

The integrated support is equipped with a locating thread to fit for example screwed rest buttons EH 22690., self-aligning pads EH 22730. / EH 22740.

Title
Category
Type
Direct download
Download basket
Datasheet 23210.0572
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.