23251.0008 - Double Edge Clamps

Inserting the socket head screw moves the two clamping chucks outwards and presses the workpiece against a stop.

This article 23251.0008 - Double Edge Clamps / (b1: 24.8 mm) is one variant of the article group Double Edge Clamps (EH 23251.)

b1 [mm]
h1 [mm]
l [mm]
d [mm]
Clamping force - max. [kN]
Article-No.
Documents
Price [€]
Available
b1 [mm]:
24.8 mm
h1 [mm]:
25.9 mm
l [mm]:
31.7 mm
d [mm]:
M8
Clamping force max. [kN]:
8.9 kN
Article-No.:
23251.0008
Documents
Double Edge Clamps
  • b1: 24.8 mm
  • b1 max. spread: 26.9 mm
  • b2: 20.8 mm
  • h1: 25.9 mm
  • h2: 12.7 mm
  • l: 31.7 mm
  • d: M8
  • WS: 6 mm
  • Clamping force max.: 8.9 kN
  • Tightening torque max.: 14.5 Nm
  • Weight: 87 g
Double Edge Clamps

Material

Body

  • Aluminium AI

Taper

  • Case-hardened steel, blackened

Screw

  • Steel

Assembly

Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.

Title
Category
Type
Direct download
Download basket
Datasheet 23251.0008
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

Additional variants of this article


Accessories

T-nuts EH 23010. have to be purchased separately.

Further products

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.