23250.0408 - Coverings
for taper clamping units

Protects against damage from scales of wood and dirt.

This article 23250.0408 - Coverings for taper clamping units / (d1: 9 mm, For screw: M8) is one variant of the article group Coverings for taper clamping units (EH 23250.)

d1 [mm]
For screw [mm]
for taper clamping units

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
9 mm
For screw [mm]:
M8
for taper clamping units:
23250.0008/.0048/.0158
Article-No.:
23250.0408
Documents
Coverings
  • d1: 9 mm
  • For screw: M8
  • b1: 24 mm
  • h1: 16.2 mm
  • l1: 34 mm
  • for taper clamping units: 23250.0008/.0048/.0158
  • Weight: 12 g
Coverings

Material

  • Steel

Assembly

The cover is mounted under the taper clamping unit.

Title
Category
Type
Direct download
Download basket
Datasheet 23250.0408
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.