23231.0011 - Clamping Vices

The clamping vice is a solid, compact clamping module with a horizontally acting clamping force and a robust mechanical spindle.

  • Clamping force up to max. 80 kN
  • Clamping stroke 25 mm via screw drive WS 36
  • Fixture via 4 cap screws M 24, quality 8.8 (tightening torque 600 Nm) with a hole spacing 100 x 100 mm
  • Suitable clamping jaws 23231.0020 - .0033 are available

This article 23231.0011 - Clamping Vices / fixed jaw () is one variant of the article group Clamping Vices (EH 23231.)

Version
picture
Clamping force horizontal - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
fixed jaw
picture:
2
Clamping force horizontal max. [kN]:
-
Article-No.:
23231.0011
Documents
Clamping Vices
  • fixed jaw – picture 2
  • Weight: 10 kg
Clamping Vices

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23231.0011
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.