23320.0154 - Clamping Jaws
for floating clamp M 12

The clamping jaws can be used for floating clamps 23320.0008, 2332.0010, 23320.0012, and 23320.0014.

The upper clamping jaw (23320.0054, 23320.0056, and 23320.0058 - pictures 1 to 3) can be used to extend the clamping range.

Various standard parts can be screwed into in the upper clamping jaw as required, using locating thread M 8 (23320.0154 / .0156 - pictures 4 + 5) - see "Further products".

The lower clamping jaw with pivot function (23320.0148 - picture 6) adapts to the profiles of the workpiece.

This article 23320.0154 - Clamping Jaws for floating clamp M 12 / upper clamping jaw with location hole (Clamping range max. in combination with 23320.0050: 29 mm, Clamping range max. in combination with 23320.0148: 23 mm) is one variant of the article group Clamping Jaws for floating clamp M 12 (EH 23320.)

Version
picture
Clamping range - max. in combination with 23320.0050 [mm]
Article-No.
Documents
Price [€]
Available
Version:
upper clamping jaw with location hole
picture:
4
Clamping range max. in combination with 23320.0050 [mm]:
29 mm
Article-No.:
23320.0154
Documents
Clamping Jaws
  • upper clamping jaw with location hole – picture 4
  • Clamping range max. in combination with 23320.0050: 29 mm
  • Weight: 83 g
  • Clamping range max. in combination with 23320.0148: 23 mm
Clamping Jaws

Material

Clamping jaws

  • Case-hardened steel, nitrided, manganese phosphated

Notes

The tightening torque of the floating clamp must be adapted/reduced situationally. Observe the surface pressure due the the reduced contact surface of the clamping jaws.

Title
Category
Type
Direct download
Download basket
Datasheet 23320.0154
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Floating Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Floating Clamps
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.