23390.0014 - Eccentric Quick Clamps
with screw

For quick and easy clamping and releasing of workpieces.

When using the "adjustable" design (picture 2) the lever position can be moved.

This article 23390.0014 - Eccentric Quick Clamps with screw / with screw (l: 63 mm, d2: M6) is one variant of the article group Eccentric Quick Clamps with screw (EH 23390.)

Version
picture
Material
l [mm]
d2 [mm]
h1 max. in clamping position [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with screw
picture:
1
Material:
Steel, zinc-plated by galvanization
l [mm]:
63 mm
d2 [mm]:
M6
h1 max. in clamping position [mm]:
40 mm
Article-No.:
23390.0014
Documents
Eccentric Quick Clamps
  • with screw – picture 1, Steel
  • l: 63 mm
  • d2: M6
  • h1 max. in clamping position: 40 mm
  • d3: 16 mm
  • d5: 18.5 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 68 g
Eccentric Quick Clamps

Material

Support washer

  • Thermoplastic PA, glass-fiber reinforced

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005

Inner parts

  • Steel, zinc-plated by galvanization

Screw

  • Steel, zinc-plated by galvanization

Adjusting nut

  • Steel, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet 23390.0014
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.