23390.0412 - Eccentric Levers
with fulcrum pin

The eccentric levers have an eccentric clamping range of 160°.

This article 23390.0412 - Eccentric Levers with fulcrum pin / Steel (b1: 20 mm, d H11 f8: 12 mm) is one variant of the article group Eccentric Levers with fulcrum pin (EH 23390.)

Version
b1 [mm]
d - H11 f8 [mm]
l - ~ [mm]
Eccentric stroke s [mm]
Article-No.
Documents
Price [€]
Available
Version:
Steel
b1 [mm]:
20 mm
d H11 f8 [mm]:
12 mm
l ~ [mm]:
~ 157 mm
Eccentric stroke s [mm]:
6.29 mm
Article-No.:
23390.0412
Documents
Eccentric Levers
  • Steel
  • b1: 20 mm
  • d H11 f8: 12 mm
  • l: ~ 157 mm
  • r1: 28 mm
  • r2: 34.29 mm
  • b2: 14 mm
  • h1: 31.81 mm
  • h2: 21 mm
  • h3: ~ 18 mm
  • Eccentric stroke s: 6.29 mm
  • Total stroke r2-h3: 16.29 mm
  • Operating temperature range max.: 60 °C
  • Weight: 286 g
Eccentric Levers

Material

Fulcrum Pin

  • Stainless steel 1.4021, heat-treated

Eccentric part

  • Steel St. 52-3, zinc phosphated

Safety ring

  • Stainless steel 1.4310

Plastic cap

  • PVC, red
Title
Category
Type
Direct download
Download basket
Datasheet 23390.0412
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.