23410.0050 - Eccentric Clamps

Eccentric clamps enable fast and safe clamping and releasing with a relatively large adjustment range and high tensioning force. The eccentric plain washer enables a stepless radial clamping effect in any clamping position. Furthermore, the eccentric clamp is self-locking. The clamp can be used as a stepless stop by removing the thrust washer.

This article 23410.0050 - Eccentric Clamps / with tension lever () is one variant of the article group Eccentric Clamps (EH 23410.)

Material
Version
picture
Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
with tension lever
picture:
1
Article-No.:
23410.0050
Documents
Eccentric Clamps
  • with tension lever – picture 1, Steel
  • Weight: 317 g
Eccentric Clamps

Material

Gear lever handle

  • Steel, ground, blackened

Body

  • Steel, case-hardened, blackened

Screw

  • Steel, hardened, blackened

Ball knob

  • Thermosetting plastic PF 31, black, DIN 319

Notes

Left turn type can be supplied on request.

Assembly

Fix with screw bolt M 10 (WS 6). Ensure a tightening torque of max. 40 Nm.

Operation

The screw bolt and the washer are adjustable. Once screwed in, the clamping catch can easily be turned to the desired position. For Art. No. 23410.0050 / .0051, the serration helps to put the tension lever to the preferred position.

Title
Category
Type
Direct download
Download basket
Datasheet 23410.0050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.