23410.0220 - Eccentric Clamping Modules
with shaft location

The clamping effect remains unchanged and is self-locking in any angle position.

This article 23410.0220 - Eccentric Clamping Modules with shaft location / (d1: 30 mm, d2 H9: 10 mm) is one variant of the article group Eccentric Clamping Modules with shaft location (EH 23410.)

d1 [mm]
d2 H9 [mm]
b1 -0.05 -0.15 [mm]
d3 [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
30 mm
d2 H9 [mm]:
10 mm
b1 -0.05 -0.15 [mm]:
15 mm
d3 [mm]:
M8
Article-No.:
23410.0220
Documents
Eccentric Clamping Modules
  • d1: 30 mm
  • d2 H9: 10 mm
  • b1 -0.05 -0.15: 15 mm
  • b2: 13 mm
  • d3: M8
  • l: 32 mm
  • r1: 15 mm
  • r2: 16.65 mm
  • r3: 18.3 mm
  • r4: 19.12 mm
  • s: 4.1 mm
  • t: 12 mm
  • d4 Gear lever handle Ø EH 24350.: 10 mm
  • Weight: 100 g
Eccentric Clamping Modules

Material

  • Sintered steel, case-hardened

References

Possible applications in combination with e.g. gear lever handles EH 24350.

Title
Category
Type
Direct download
Download basket
Datasheet 23410.0220
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.