23310.0063 - Down-Thrust Clamps
swivelling, size 60

Universal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.

The clamps have the following advantages:

  • Rapid manual clamping by means of clamping screw or double eccentric lever.
  • Easy and rapid changing of workpieces by swinging away the clamping claw to the left or right. 
  • Compact design, thus only a small amount of space is required for clamping. 
  • Easy adjustment even to large clamping heights due to the height adjusting cylinders.

As the force applied by the operator is not known for the versions with levers, the clamping force is given in the tables as a guide value. The average value was determined by tests.

This article 23310.0063 - Down-Thrust Clamps swivelling, size 60 / with clamping screw (d1: 60 mm, d2: M16) is one variant of the article group Down-Thrust Clamps swivelling, size 60 (EH 23310.)

Version
picture
d2 [mm]
h1 [mm]
Stroke [mm]
Clamping force [kN]

More details

Article-No.
Documents
Price [€]
Available
Version:
with clamping screw
picture:
2
d2 [mm]:
M16
h1 [mm]:
100 – 135 mm
Stroke [mm]:
35 mm
Clamping force [kN]:
15 kN
Article-No.:
23310.0063
Documents
Down-Thrust Clamps
  • with clamping screw – picture 2
  • d1: 60 mm
  • d2: M16
  • b1: 53 mm
  • b2: 24 mm
  • d3: M16
  • h1: 100 mm – 135 mm
  • h2: 123 mm – 158 mm
  • h3: 16 mm
  • l1: 99 mm
  • l2: 69 mm
  • l3: 53 mm
  • Stroke: 35 mm
  • Tightening torque max.: 90 Nm
  • Clamping force: 15 kN
  • Weight: 2939 g
Down-Thrust Clamps

Material

  • Case-hardened steel, case-hardened, blackened and ground

Notes

This is a discontinued model. The successor model is available as a version with clamping screw (art. no. 23310.0065 and 23310.0067).

References

The clamping height can be increased by using height adjusting cylinders EH 23310. and disks EH 1107., EH 1108. and EH 1617. It can be reduced by using clamping inserts.

Assembly

Down-thrust clamps can be attached in two ways:

  1. in a T-slot, using a nut for T-slots DIN 508 (EH 23010.)
  2. with the set screw directly in the mounting plate of, for example, a fixture

The cylinder must make contact over the whole surface.

The clamping height h1 must not be exceeded.

Title
Category
Type
Direct download
Download basket
Datasheet 23310.0063
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.