23310.0044 - Down-Thrust Clamps
swivelling, size 32

Universal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.

The clamps have the following advantages:

  • Rapid manual clamping by means of clamping screw, adjustable clamping lever or adjustable eccentric quick clamp.
  • Easy and quick changing of the workpiece by swinging away the clamping claw to the left or right. The positioning ring 23310.0348 allows infinitely variable adjustment.
  • The use of positioning ring 23310.0348 allows a repeatable precise clamping. Here h1 min. increases by at least 6 mm (stroke minus 6 mm).
  • Compact design, thus little space taken-up for clamping.
  • Easy adjustment even to large clamping heights due to the height adjusting cylinders.

As the force applied by the operator is not known for the versions with levers, the clamping force is given in the tables as a guide value. The average value was determined by tests.

This article 23310.0044 - Down-Thrust Clamps swivelling, size 32 / with clamping screw (d1: 32 mm) is one variant of the article group Down-Thrust Clamps swivelling, size 32 (EH 23310.)

Version
d2 [mm]
h1 [mm]
Stroke [mm]
Clamping force [kN]
Article-No.
Documents
Price [€]
Available
Version:
with clamping screw
d2 [mm]:
M10
h1 [mm]:
63 – 88 mm
Stroke [mm]:
20 mm
Clamping force [kN]:
7.5 kN
Article-No.:
23310.0044
Documents
Down-Thrust Clamps
  • with clamping screw – picture 2
  • d1: 32 mm
  • b1: 33 mm
  • b2: 12 mm
  • d2: M10
  • d3: M10
  • h1: 63 mm – 88 mm
  • h2: 83 mm – 108 mm
  • h3: 13 mm
  • h4: 8.4 mm
  • l1: 62.5 mm
  • l2: 46 mm
  • l3: 36 mm
  • Stroke: 20 mm
  • Tightening torque max.: 12 Nm
  • Clamping force: 7.5 kN
  • Weight: 620 g
Down-Thrust Clamps

Material

Clamp

  • Case-hardened steel, case-hardened, blackened and ground

References

The clamping height can be increased with height adjusting cylinders EH 23310. and reduced with the clamping inserts, e.g. EH 22730.

Assembly

Down-thrust clamps can be attached in two ways:

  1. in a T-slot, using a nut for T-slots DIN 508 (EH 23010.)
  2. with the set screw directly in the mounting plate of, for example, a fixture

The cylinder must make contact over the whole surface.

Title
Category
Type
Direct download
Download basket
Datasheet 23310.0044
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.