23190.0070 - Clamps
with exchangeable soft jaw

This clamp (clamping claw) with exchangeable soft jaw is mainly used in mechanical clamping technology for clamping workpieces.

The soft jaw made from brass or plastic protects the workpiece from damage.

This article 23190.0070 - Clamps with exchangeable soft jaw / soft jaw from plastic (Nominal dimension b1 +0.5: 5.5 mm) is one variant of the article group Clamps with exchangeable soft jaw (EH 23190.)

Version
picture
Nominal dimension b1 +0.5 [mm]
l1 [mm]
b2 [mm]
d1 [mm]
l5 [mm]
Article-No.
Documents
Price [€]
Available
Version:
soft jaw from plastic
picture:
2
Nominal dimension b1 +0.5 [mm]:
5.5 mm
l1 [mm]:
-
b2 [mm]:
-
d1 [mm]:
-
l5 [mm]:
12 mm
Article-No.:
23190.0070
Documents
Clamps
  • soft jaw from plastic – picture 2
  • Nominal dimension b1 +0.5: 5.5 mm
  • b4: 6 mm
  • h2: 4 mm
  • h3: 8 mm
  • d2: M2
  • l5: 12 mm
  • l6: 6 mm
  • WS: 1.3 mm
  • Operating temperature range max.: 50 °C
  • Operating temperature range min.: 0 °C
  • Weight: 2.2 g
Clamps

Material

Soft jaw

  • plastic

Assembly

The soft jaws are mounted or disassembled with two screws. These are included in the scope of delivery.

Title
Category
Type
Direct download
Download basket
Datasheet 23190.0070
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.