23160.0109 - Clamps
stepped

This clamp (clamping claw) according to DIN 6314 B is stepped and is mainly used in mechanical clamping technology for clamping workpieces.

This article 23160.0109 - Clamps stepped / (Nominal dimension b1: 9 mm, l: 70 mm) is one variant of the article group Clamps stepped (EH 23160.)

Nominal dimension b1 [mm]
l [mm]
b2 [mm]
For screws [mm]
For screws [in]
Article-No.
Documents
Price [€]
Available
Nominal dimension b1 [mm]:
9 mm
l [mm]:
70 mm
b2 [mm]:
20 mm
For screws [mm]:
M8
For screws [in]:
5/16 in
Article-No.:
23160.0109
Documents
Clamps
  • Nominal dimension b1: 9 mm
  • l: 70 mm
  • a: 10 mm
  • b2: 20 mm
  • b3: 10 mm
  • c: 8 mm
  • e1: 15 mm
  • e2: 19.5 mm
  • e3: 46 mm
  • h: 20 mm
  • h1: 14 mm
  • h2: 3 mm
  • For screws: M8
  • For screws: 5/16 in
  • Weight: 80 g
Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23160.0109
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.