Studs DIN 6379 for T-nuts

EH 23040.

Studs combined with T-nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

These studs are characterised by the rolled thread.

Your selection resulted in 59 hits

Version
d [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
quality 8.8
d [mm]:
M24
l [mm]:
400 mm
Article-No.:
23040.0244
CAD
Documents
Studs
  • quality 8.8
  • d: M24
  • l: 400 mm
  • b1: 35 mm
  • b2: 250 mm
  • Weight: 1173 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M24
l [mm]:
500 mm
Article-No.:
23040.0249 1)
CAD
Documents
Studs
  • quality 8.8
  • d: M24
  • l: 500 mm
  • b1: 35 mm
  • b2: 315 mm
  • Weight: 1466 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M24
l [mm]:
630 mm
Article-No.:
23040.0245 1)
CAD
Documents
Studs
  • quality 8.8
  • d: M24
  • l: 630 mm
  • b1: 35 mm
  • b2: 315 mm
  • Weight: 1860 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M30
l [mm]:
125 mm
Article-No.:
23040.0301
CAD
Documents
Studs
  • quality 8.8
  • d: M30
  • l: 125 mm
  • b1: 43 mm
  • b2: 56 mm
  • Weight: 573 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M30
l [mm]:
200 mm
Article-No.:
23040.0302
CAD
Documents
Studs
  • quality 8.8
  • d: M30
  • l: 200 mm
  • b1: 43 mm
  • b2 2): 122 mm
  • Weight: 921 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M30
l [mm]:
315 mm
Article-No.:
23040.0303
CAD
Documents
Studs
  • quality 8.8
  • d: M30
  • l: 315 mm
  • b1: 43 mm
  • b2 2): 200 mm
  • Weight: 1462 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M30
l [mm]:
500 mm
Article-No.:
23040.0304
CAD
Documents
Studs
  • quality 8.8
  • d: M30
  • l: 500 mm
  • b1: 43 mm
  • b2: 315 mm
  • Weight: 2000 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M30
l [mm]:
700 mm
Article-No.:
23040.0305 1)
CAD
Documents
Studs
  • quality 8.8
  • d: M30
  • l: 700 mm
  • b1: 43 mm
  • b2: 400 mm
  • Weight: 3000 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M36
l [mm]:
160 mm
Article-No.:
23040.0361
CAD
Documents
Studs
  • quality 8.8
  • d: M36
  • l: 160 mm
  • b1: 51 mm
  • b2: 80 mm
  • Weight: 1065 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M36
l [mm]:
250 mm
Article-No.:
23040.0362
CAD
Documents
Studs
  • quality 8.8
  • d: M36
  • l: 250 mm
  • b1: 51 mm
  • b2: 160 mm
  • Weight: 1674 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M36
l [mm]:
400 mm
Article-No.:
23040.0363
CAD
Documents
Studs
  • quality 8.8
  • d: M36
  • l: 400 mm
  • b1: 51 mm
  • b2: 250 mm
  • Weight: 3000 g
show article view
Studs

Material

  • Heat-treated steel

References

For torques and strengths please refer to appendix - Technical Data -

Studs with elongated dimension b1 also available.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23040. Studs – DIN 6379 for T-nuts
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.