23080.0516 - Collar Nuts with Conical Seat

With this combination of fixture nut and conical seat, non-parallel clamping surfaces can be compensated. 

The fixture nut with conical seat is a fixed unit consisting of fixture nut and conical seat with the following advantages / characteristics: 

  • Functionally reliable
  • Captive
  • Fast and efficient mounting 
  • Simplified storage
  • Swivel range max. 3°

This article 23080.0516 - Collar Nuts with Conical Seat / with small bearing surface (d1: M16) is one variant of the article group Collar Nuts with Conical Seat (EH 23080.)

Version
picture
d1 [mm]
d2 [mm]
m - ~ [mm]
Article-No.
Documents
Price [€]
Available
Version:
with small bearing surface
picture:
1
d1 [mm]:
M16
d2 [mm]:
30 mm
m ~ [mm]:
~ 28 mm
Article-No.:
23080.0516
Documents
Collar Nuts with Conical Seat
  • with small bearing surface – picture 1
  • d1: M16
  • d2: 30 mm
  • m: ~ 28 mm
  • s: 24 mm
  • Weight: 73 g
Collar Nuts with Conical Seat

Material

Conical seat

  • Heat-treated steel, tempered, blackened

Nut

  • Heat-treated steel, tempered, blackened

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 23080.0516
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.