23340.0318 - Centering Clamping Elements
with clamping balls, operation from the bottom

To be used for accurate centering and clamping in blind holes of workpieces with locating hole. Exact self-centering with a precision of ±0,025 mm. The clamping balls frictionally center and hold workpieces with raw or pre-machined surfaces down to the bearing points. Large adjustment stroke and a small building height are a feature of this center clamping element.

Mounting from either top or bottom.

This article 23340.0318 - Centering Clamping Elements with clamping balls, operation from the bottom / (d1 min.: 18.5 mm, d1 max.: 22.5 mm) is one variant of the article group Centering Clamping Elements with clamping balls, operation from the bottom (EH 23340.)

d1 min. [mm]
d1 max. [mm]
d3 [mm]
h4 -2 [mm]
Clamping force F - max. [kN]
Article-No.
Documents
Price [€]
Available
d1 min. [mm]:
18.5 mm
d1 max. [mm]:
22.5 mm
d3 [mm]:
M8
h4 -2 [mm]:
20.4 mm
Clamping force F max. [kN]:
4 kN
Article-No.:
23340.0318
Documents
Centering Clamping Elements
  • d1 min.: 18.5 mm
  • d1 max.: 22.5 mm
  • d2 f7: 15 mm
  • d3: M8
  • d4: M4
  • d5 +0.3: 2.5 mm
  • h1: 16.5 mm
  • h2: 11.6 mm
  • h3: 10.4 mm
  • h4 -2: 20.4 mm
  • h5: 7.5 mm
  • h6 +1: 18.2 mm
  • h7: ~ 14 mm
  • l1 ±0.1: 5.5 mm
  • Ball diameter: 4 mm
  • Number of balls n: 3
  • Stroke s: 2.3 mm
  • WS WS1: 7 mm
  • WS WS2: 5 mm
  • WS WS3: 13 mm
  • Clamping force F max.: 4 kN
  • Tightening torque max.: 5 Nm
  • Location hole D1 H7: 15 mm
  • Location hole D2: 2.5 mm
  • Location hole D3: 8 mm
  • Location hole D4: M8
  • Location hole H1: 3.5 mm
  • Location hole H2 +0.5: 7.5 mm
  • Location hole L1 ±0.1: 5.5 mm
  • Weight: 52 g
Centering Clamping Elements

Material

Body

  • Tool steel, hardened, blackened

Spring

  • Stainless steel

Clamping balls

  • Stainless steel 1.4112, hardened and ground

Assembly

Assembly instruction for mounting from above: Remove clamping plate and screw. Screw in threaded pin from below, and tighten from above using female WS2.

Further or detailed information can be found in the assembly and operating instructions.

Operation

Operation from bottom manually or automatically with either pneumatic or hydraulic actuation.

Title
Category
Type
Direct download
Download basket
Datasheet 23340.0318
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly and operating instructions centering clamping elements
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.