1910.220 - Clamping Cubes
welded, semi-finished

l1 [mm]
l2 +1 [mm]
h [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
l1 [mm]:
400 mm
l2 +1 [mm]:
231 mm
h [mm]:
500 mm
h1 [mm]:
450 mm
Article-No.:
1910.220
Documents
Clamping Cubes
  • l1: 400 mm
  • l2 +1: 231 mm
  • l4 ±0.2: 150 mm
  • h: 500 mm
  • h1: 450 mm
  • a ±0.013: 150 mm
  • b1 ±0.2: 150 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 134 kg
Clamping Cubes

Material

  • Steel, welded

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1910.220
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.