1906.610 - Clamping Angles
semi-finished

b1 x l1 [mm]
l2 [mm]
h1 [mm]
h [mm]
s - +1 [mm]
Article-No.
Documents
Price [€]
Available
b1 x l1 [mm]:
630 mm x 630 mm
l2 [mm]:
-
h1 [mm]:
630 mm
h [mm]:
725 mm
s +1 [mm]:
131 mm
Article-No.:
1906.610
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 630 mm x 630 mm
  • h1: 630 mm
  • h: 725 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • l4 ±0.2: 200 mm
  • s +1: 131 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 6
  • Weight: 455 kg
Clamping Angles

Material

  • Grey cast iron GG

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1906.610
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.