3778.040 - SIMPLEX soft-face mallet
Superplastic / nylon; with reinforced cast iron housing and fibre-glass handle

The SIMPLEX series 3778 comes with the insert combination of superplastic / nylon.

The superplastic insert (series 3207) allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

The nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material and will not chip even at temperatures below zero. Moreover, it is also oil and grease resistant.

The black, reinforced cast iron housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm and as a sledge hammer (3778.081).

Product features:

  • SIMPLEX soft-face mallet with the insert combination of superplastic (white, medium hard, very durable) / nylon (white, hard, very wear-resistant, no chipping even in sub-zero temperatures, oil and grease resistant).
  • Reinforced cast iron housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D30mm to 80mm and as a sledge hammer (3778.081).

Application Areas

Adjusting of workpieces, assembly of sharp-edged workpieces , housing assembly, mould construction, plant construction, hall construction, steel construction, exhibition stand construction, sheet-metal forming, repair and maintenance work

This article 3778.040 - SIMPLEX soft-face mallet Superplastic / nylon; with reinforced cast iron housing and fibre-glass handle / (Ø: 40 mm) is one variant of the article group SIMPLEX soft-face mallets Superplastic / nylon; with reinforced cast iron housing and fibre-glass handle (EH 3778.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
40 mm
lkopf [mm]:
115 mm
lhges [mm]:
325 mm
gewicht [g]:
960 g
Article-No.:
3778.040
SIMPLEX soft-face mallet
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 325 mm
  • Length x Width x Height: 325 mm x 115 mm x 40 mm
  • Weight: 960 g
  • GTIN: 4030618306382
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Fibreglass with rubber grip

insert 1

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant

insert 2

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

Housing

  • Reinforced cast iron, black
Title
Category
Type
Direct download
Download basket
Datasheet 3778.040
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.