3702.060 - SIMPLEX soft-face mallet
Rubber composition; with reinforced cast iron housing and fibre-glass handle

The SIMPLEX series 3702 is equipped with the rubber composition insert on either side.

This medium hard rubber insert (series 3202) is an absolute top seller. Ultra low-wear, impact cushioning and odourless, it offers a much longer service life than a conventional rubber hammer.

The black, reinforced cast iron housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

n line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm and as a sledge hammer (3702.081).

Product features:

  • SIMPLEX soft-face mallet with rubber composition inserts (black, medium hard, impact cushioning, odourless, low-wear) on both sides.
  • Reinforced cast iron housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes ranging from D30mm to D80mm and as a sledge hammer.

Application Areas

Gardening and landscaping, paving curbstone setting, masonry and stair work, fence construction, scaffold construction, tent construction, prefabricated house construction, carpenter's work, maintenance / repair work

This article 3702.060 - SIMPLEX soft-face mallet Rubber composition; with reinforced cast iron housing and fibre-glass handle / (Ø: 60 mm) is one variant of the article group SIMPLEX soft-face mallets Rubber composition; with reinforced cast iron housing and fibre-glass handle (EH 3702.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lkopf [mm]:
150 mm
lhges [mm]:
410 mm
gewicht [g]:
1830 g
Article-No.:
3702.060
SIMPLEX soft-face mallet
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 410 mm
  • Length x Width x Height: 410 mm x 150 mm x 68 mm
  • Weight: 1830 g
  • GTIN: 4030618303398
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Fibreglass with rubber grip

Inserts

  • Rubber composition, black
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

Housing

  • Reinforced cast iron, black
Title
Category
Type
Direct download
Download basket
Datasheet 3702.060
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.