3027.262 - SIMPLEX soft-face mallet
Rubber composition, with "Stand-Up" / Superplastic; with cast iron housing and high-quality wooden handle

This SIMPLEX soft-face mallet comes with an extra short handle. The compact design keeps the end of the handle from hitting the ground - for instance during paving work.

Offering an insert combination of rubber composition / superplastic, the SIMPLEX soft-face mallet D80mm is an indispensable companion for a large number of applications. This top seller made by Halder has now been developed further:

Boasting an ingenious shape, the rubber insert with “Stand-Up” (3202.260) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer.

The superplastic insert (series 3207) allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality and extra short wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • Further development of Halder’s top seller: The rubber insert with “stand-up” (art. no. 3202.280) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX soft-face mallet D80mm with the insert combination of rubber composition with “stand-up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Extra short handle, end of handle not hitting the ground.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Application Areas

Gardening and landscaping, paving, curbstone setting, setting L-stones, scaffold construction, tent construction, carpenter's work, fence construction

This article 3027.262 - SIMPLEX soft-face mallet Rubber composition, with "Stand-Up" / Superplastic; with cast iron housing and high-quality wooden handle / (Ø: 60 mm, Handle version: extra short) is one variant of the article group SIMPLEX soft-face mallets Rubber composition, with "Stand-Up" / Superplastic; with cast iron housing and high-quality extra short wooden handle (EH 3027.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lkopf [mm]:
150 mm
lhges [mm]:
280 mm
gewicht [g]:
1484 g
Article-No.:
3027.262
SIMPLEX soft-face mallet
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 280 mm
  • Length x Width x Height: 280 mm x 150 mm x 60 mm
  • Handle version: extra short
  • Weight: 1484 g
  • GTIN: 4030618314332
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

insert 1

  • Rubber composition, black, with "Stand Up"
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

insert 2

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3027.262
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.