3013.062 - SIMPLEX soft-face mallet
TPE-soft / TPE-mid; with cast iron housing and high-quality wooden handle

This SIMPLEX soft-face mallet comes with an extra short handle. The compact design keeps the end of the handle from hitting the ground - for instance during paving work.

The SIMPLEX series 3013 is available with the insert combination of TPE-soft / TPE-mid. Both inserts are thermoplastic elastomers and do not leave behind any colour marring or - unlike a conventional rubber mallet - any undesired black marring.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch.

The grey, medium hard TPE-mid insert (series 3203) allows for a more powerful impact force that is comparable to that of the rubber composition insert (series 3202).

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality and extra short wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet D60 and D80mm with the insert combination of TPE-soft (blue, soft, no marring) / TPE-mid (grey, medium hard, no marring).
  • Extra short handle, end of handle not hitting the ground.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Application Areas

Natural stone setting, masonry and stair work, drywall construction, furniture assembly, window and door construction, joiner's work, placing refab walls, positioning beams

This article 3013.062 - SIMPLEX soft-face mallet TPE-soft / TPE-mid; with cast iron housing and high-quality wooden handle / (Ø: 60 mm, Handle version: extra short) is one variant of the article group SIMPLEX soft-face mallets TPE-soft / TPE-mid; with cast iron housing and high-quality extra short wooden handle (EH 3013.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lkopf [mm]:
160 mm
lhges [mm]:
280 mm
gewicht [g]:
1366 g
Article-No.:
3013.062
SIMPLEX soft-face mallet
  • Ø: 60 mm
  • lkopf : 160 mm
  • lhges : 280 mm
  • Length x Width x Height: 280 mm x 150 mm x 60 mm
  • Handle version: extra short
  • Weight: 1366 g
  • GTIN: 4030618314097
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

insert 1

  • TPE-soft, blue
  • Non-marring
  • Soft

insert 2

  • TPE-mid, grey
  • Non-marring
  • Medium hard

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3013.062
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.