3167.050 - SIMPLEX soft-face mallet
Plastic / superplastic; with aluminium housing and high-quality wooden handle

The SIMPLEX series 3167 comes with the insert combination of plastic / superplastic.

The red plastic insert (series 3206) is hard and also oil and grease resistant.

Composed of extruded and extremely homogeneous material, the superplastic insert (series 3207) is a medium hard plastic insert that is considerably more wear-resistant and durable.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of plastic (red, hard, oil and grease resistant) / superplastic (white, medium hard, very durable).
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal of work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D60mm.

Application Areas

Positioning of light/delicate workpieces

This article 3167.050 - SIMPLEX soft-face mallet Plastic / superplastic; with aluminium housing and high-quality wooden handle / (Ø: 50 mm) is one variant of the article group SIMPLEX soft-face mallets Plastic / superplastic; with aluminium housing and high-quality wooden handle (EH 3167.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
50 mm
lkopf [mm]:
135 mm
lhges [mm]:
370 mm
gewicht [g]:
675 g
Article-No.:
3167.050
SIMPLEX soft-face mallet
  • Ø: 50 mm
  • lkopf : 135 mm
  • lhges : 370 mm
  • Length x Width x Height: 370 mm x 135 mm x 50 mm
  • Weight: 675 g
  • GTIN: 4030618305491
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

insert 1

  • Plastic, red
  • hard
  • Oil and grease resistant
  • Universal 

insert 2

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant

Housing

  • Aluminium AI
Title
Category
Type
Direct download
Download basket
Datasheet 3167.050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.