3202.280 - SIMPLEX insert
Rubber composition, black, with "Stand Up"

The black SIMPLEX rubber composition insert (series 3202) with its hardness of approx. 95 Shore A is a medium hard insert. Ultra low-wear, impact cushioning and odourless, it offers a much longer service life than a conventional rubber hammer. This top seller made by Halder has now been developed further: Boasting an ingenious shape, the rubber insert with “Stand-Up” (3202.2) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Can be ordered and combined with all size D60mm and D80mm SIMPLEX soft-face mallets.

Product features:

  • Further development of Halder’s top seller: The rubber insert with “stand-up” (3202.2) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX rubber composition insert
  • Black
  • Medium hard
  • Impact cushioning
  • Odourless
  • Ultra low-wear
  • Available in size D60mm and D80mm.

Application Areas

High impact, straightening work, mould construction, plant construction, assembly, repair and maintenance work

This article 3202.280 - SIMPLEX insert Rubber composition, black, with "Stand Up" / (Ø: 80 mm) is one variant of the article group SIMPLEX insert Rubber composition, black, with "Stand Up" (EH 3202.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
80 mm
gewicht [g]:
480 g
Article-No.:
3202.280
SIMPLEX insert
  • Ø: 80 mm
  • Length x Width x Height: 89 mm x 91 mm x 71 mm
  • Weight: 480 g
  • GTIN: 4030618312079
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Rubber composition, black, with "Stand Up"
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear
Title
Category
Type
Direct download
Download basket
Datasheet 3202.280
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.