3208.060 - SIMPLEX insert
Nylon, white

The SIMPLEX nylon insert (series 3208) with its hardness of approx. 73 Shore D is an extra hard insert. This white polyamide insert offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.

This insert is available in sizes ranging from D30mm to D80mm.

Product features:

  • SIMPLEX nylon insert (polyamide)
  • White
  • Hard
  • Very wear-resistant
  • No chipping even in sub-zero temperatures
  • Oil and grease resistant
  • Available in sizes of D30mm to D80mm

Application Areas

Adjusting of workpieces, assembly of sharp-edged workpieces , housing assembly, mould construction, plant construction, hall construction, steel construction, exhibition stand construction, sheet-metal forming, repair and maintenance work

This article 3208.060 - SIMPLEX insert Nylon, white / (Ø: 60 mm) is one variant of the article group SIMPLEX insert Nylon, white (EH 3208.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
gewicht [g]:
195 g
Article-No.:
3208.060
SIMPLEX insert
  • Ø: 60 mm
  • Length x Width x Height: 65 mm x 66 mm x 66 mm
  • Weight: 195 g
  • GTIN: 4030618301202
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3208.060
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.