3804.030 - SIMPLEX insert
Copper

The SIMPLEX copper insert (series 3804) is the hardest insert in Halder's product selection. While delivering extremely high impact forces, it is gentler than a steel hammer. It is the replacement for a conventional copper hammer. This insert is available in sizes D30mm and D40mm. Copper inserts may only be installed into reinforced cast iron housings (black)!

Product features:

  • SIMPLEX copper insert.
  • Very hard.
  • Very high impact.
  • Replaces classic copper hammers.
  • Available in D30mm and D40mm.
  • May only be installed into a reinforced cast iron housing (black)!

Application Areas

For very high impact, straightening work, plant construction, sheet-metal working, assembly, repair and maintenance work

This article 3804.030 - SIMPLEX insert Copper / (Ø: 30 mm) is one variant of the article group SIMPLEX insert Copper (EH 3804.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
145 g
Article-No.:
3804.030
SIMPLEX insert
  • Ø: 30 mm
  • Length x Width x Height: 33 mm x 32 mm x 50 mm
  • Weight: 145 g
  • GTIN: 4030618301271
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Copper with plastic socket
  • hard
  • very high impact
  • including plastic socket
Title
Category
Type
Direct download
Download basket
Datasheet 3804.030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.