SIMPLEX insert, 50:40
Superplastic, white

EH 3207.

The SIMPLEX superplastic insert (series 3207) with its hardness of approx. 65 Shore D is a medium hard insert. This white plastic insert is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable. This special version has a head diamatre of 50mm, but are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces without the risk of scratching through the housing.

Product features:

  • SIMPLEX superplastic insert
  • White
  • Soft
  • Medium hard
  • Very durable.
  • Head diametre of D50mm for mounting in housing D40mm.
  • Oversized contact surfaces prevent scratches through the housing

Application Areas

Driving of fittings in sensitive environments, positioning and adjusting of light workpieces, joiner's work, furniture assembly

Your selection resulted in 1 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
50 mm
gewicht [g]:
80 g
Article-No.:
3207.051
SIMPLEX insert
  • Ø: 50 mm
  • Length x Width x Height: 55 mm x 55 mm x 55 mm
  • Weight: 80 g
  • GTIN: 4030618304050
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant
Title
Category
Type
Direct download
Download basket
Datasheet EH 3207. SIMPLEX insert, 50:40 – Superplastic, white
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.