Product filter
Your selection resulted in 5 hits
More details
Ø: 30 mm
Length x Width x Height: 25 mm x 9 mm x 6.5 mm
Weight: 10 g
GTIN: 4030618312727
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
More details
Ø: 40 mm
Length x Width x Height: 35 mm x 10 mm x 20 mm
Weight: 10 g
GTIN: 4030618312734
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
More details
Ø: 50 mm
Length x Width x Height: 35 mm x 10 mm x 20 mm
Weight: 49 g
GTIN: 4030618312741
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
More details
Ø: 60 mm
Length x Width x Height: 45 mm x 12 mm x 25 mm
Weight: 51 g
GTIN: 4030618312758
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
More details
Ø: 80 mm
Length x Width x Height: 60 mm x 24 mm x 24 mm
Weight: 400 g
GTIN: 4030618312765
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
Notes
Including screw, nut and spring washer.
Datasheet EH 3711. Replacement screws – SIMPLEX reinforced cast iron housing
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.