Product filter
Your selection resulted in 4 hits
More details
Ø: 30 mm
Length x Width x Height: 62 mm x 43 mm x 76 mm
Weight: 10 g
GTIN: 4030618312680
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
More details
Ø: 40 mm
Length x Width x Height: 74 mm x 32 mm x 109 mm
Weight: 10 g
GTIN: 4030618312697
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
More details
Ø: 50 mm
Length x Width x Height: 30 mm x 16 mm x 16 mm
Weight: 49 g
GTIN: 4030618312703
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
More details
Ø: 60 mm
Length x Width x Height: 40 mm x 16 mm x 16 mm
Weight: 51 g
GTIN: 4030618312710
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
Notes
Including screw and nut.
Datasheet EH 3122. Replacement screws – SIMPLEX aluminium housing
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.