BASEPLEX soft-face mallets
Nylon / cellulose acetate with zinc die cast housing and wooden handle

EH 3968.

While representing the price entry model in the product line, the BASEPLEX undoubtedly lives up to Halder's high quality standards. The BASEPLEX series 3968 comprises the insert combination of cellulose acetate / nylon.

The red cellulose acetate insert is both hard and oil and grease resistant.

The white nylon insert is even slightly harder than the red one and also wear-resistant.

Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.

The wooden handle is ergonomic and varnished.

The inserts and the handle are replaceable.

This version is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX soft-face mallet with the insert combination of cellulose acetate (red, hard, oil and grease resistant) / nylon (white, wear-resistant).
  • Price entry model of the product line with accustomed Halder quality.
  • Body made of high-quality zinc die-cast with an overstrike protector and a technically advanced holder for the inserts.
  • Ergonomic, varnished wooden handle.
  • Inserts and handle are replaceable.
  • Available in sizes of D25mm to D50mm

Application Areas

For light to medium use, Installation work

Your selection resulted in 4 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
25 mm
lkopf [mm]:
86 mm
lhges [mm]:
270 mm
gewicht [g]:
215 g
Article-No.:
3968.025
BASEPLEX soft-face mallet
  • Ø: 25 mm
  • lkopf : 86 mm
  • lhges : 270 mm
  • Length x Width x Height: 270 mm x 86 mm x 25 mm
  • Weight: 215 g
  • GTIN: 4030618304142
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
30 mm
lkopf [mm]:
95 mm
lhges [mm]:
280 mm
gewicht [g]:
360 g
Article-No.:
3968.030
BASEPLEX soft-face mallet
  • Ø: 30 mm
  • lkopf : 95 mm
  • lhges : 280 mm
  • Length x Width x Height: 280 mm x 95 mm x 30 mm
  • Weight: 360 g
  • GTIN: 4030618304159
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
40 mm
lkopf [mm]:
107 mm
lhges [mm]:
325 mm
gewicht [g]:
510 g
Article-No.:
3968.040
BASEPLEX soft-face mallet
  • Ø: 40 mm
  • lkopf : 107 mm
  • lhges : 325 mm
  • Length x Width x Height: 330 mm x 103 mm x 40 mm
  • Weight: 510 g
  • GTIN: 4030618304166
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
50 mm
lkopf [mm]:
115 mm
lhges [mm]:
340 mm
gewicht [g]:
940 g
Article-No.:
3968.050
BASEPLEX soft-face mallet
  • Ø: 50 mm
  • lkopf : 115 mm
  • lhges : 340 mm
  • Length x Width x Height: 340 mm x 117 mm x 50 mm
  • Weight: 940 g
  • GTIN: 4030618304173
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handle

  • Wood

insert 1

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

insert 2

  • Cellulose acetate, red 
  • hard
  • Oil and grease resistant

Housing

  • Zinc die-cast
Title
Category
Type
Direct download
Download basket
Datasheet EH 3968. BASEPLEX soft-face mallets – Nylon / cellulose acetate with zinc die cast housing and wooden handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
BASEPLEX soft-face mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.