BASEPLEX soft-face mallets
Cellulose acetate / cellulose acetate with zinc die cast housing and wooden handle

EH 3906.

While representing the price entry model in the product line, the BASEPLEX undoubtedly lives up to Halder's high quality standards.

The BASEPLEX soft-face mallet series 3906 is equipped with cellulose acetate inserts on either side. The red insert is both hard and oil and grease resistant.

Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.

The wooden handle is ergonomic and varnished. The inserts and the handle are replaceable.

This version is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX soft-face mallet with cellulose acetate inserts (red, hard, oil and grease resistant) on both sides.
  • Price entry model of the product line with accustomed Halder quality.
  • Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.
  • Ergonomic, varnished wooden handle.
  • Inserts and handle are replaceable.
  • Available in sizes of D25mm to D50mm

Application Areas

Versatile use, for ordinary use

Your selection resulted in 4 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
25 mm
lkopf [mm]:
86 mm
lhges [mm]:
270 mm
gewicht [g]:
215 g
Article-No.:
3906.025
BASEPLEX soft-face mallet
  • Ø: 25 mm
  • lkopf : 86 mm
  • lhges : 270 mm
  • Length x Width x Height: 270 mm x 86 mm x 25 mm
  • Weight: 215 g
  • GTIN: 4030618304067
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
30 mm
lkopf [mm]:
95 mm
lhges [mm]:
280 mm
gewicht [g]:
360 g
Article-No.:
3906.030
BASEPLEX soft-face mallet
  • Ø: 30 mm
  • lkopf : 95 mm
  • lhges : 280 mm
  • Length x Width x Height: 280 mm x 95 mm x 30 mm
  • Weight: 360 g
  • GTIN: 4030618304074
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
40 mm
lkopf [mm]:
103 mm
lhges [mm]:
330 mm
gewicht [g]:
510 g
Article-No.:
3906.040
BASEPLEX soft-face mallet
  • Ø: 40 mm
  • lkopf : 103 mm
  • lhges : 330 mm
  • Length x Width x Height: 330 mm x 103 mm x 40 mm
  • Weight: 510 g
  • GTIN: 4030618304081
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
50 mm
lkopf [mm]:
117 mm
lhges [mm]:
340 mm
gewicht [g]:
940 g
Article-No.:
3906.050
BASEPLEX soft-face mallet
  • Ø: 50 mm
  • lkopf : 117 mm
  • lhges : 340 mm
  • Length x Width x Height: 340 mm x 117 mm x 50 mm
  • Weight: 940 g
  • GTIN: 4030618304098
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handle

  • Wood

Inserts

  • Cellulose acetate, red 
  • hard
  • Oil and grease resistant

Housing

  • Zinc die-cast
Title
Category
Type
Direct download
Download basket
Datasheet EH 3906. BASEPLEX soft-face mallets – Cellulose acetate / cellulose acetate with zinc die cast housing and wooden handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
BASEPLEX soft-face mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0011462__58459.pdf
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
Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.