3988.050 - BASEPLEX insert
Nylon, white

The BASEPLEX nylon insert (series 3988) with its hardness of approx. 75 Shore D is an extra hard insert. This white insert is slightly harder than the red insert and offers even greater wear resistance. It is oil and grease resistant. This insert is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX nylon insert.
  • White.
  • Hard.
  • Wear-resistant.
  • Oil and grease resistant.
  • Available in sizes of D25mm to D50mm.

This article 3988.050 - BASEPLEX insert Nylon, white / (Ø: 50 mm) is one variant of the article group BASEPLEX insert Nylon, white (EH 3988.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
50 mm
gewicht [g]:
70 g
Article-No.:
3988.050
BASEPLEX insert
  • Ø: 50 mm
  • Length x Width x Height: 55 mm x 55 mm x 32 mm
  • Weight: 70 g
  • GTIN: 4030618304258
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3988.050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.