Product filter
Your selection resulted in 4 hits
More details
Ø: 25 mm
Length x Width x Height: 27 mm x 27 mm x 25 mm
Weight: 13 g
GTIN: 4030618304180
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-09-16
show article view
More details
Ø: 30 mm
Length x Width x Height: 33 mm x 33 mm x 26 mm
Weight: 21 g
GTIN: 4030618304197
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-91-06
show article view
More details
Ø: 40 mm
Length x Width x Height: 45 mm x 45 mm x 30 mm
Weight: 44 g
GTIN: 4030618304203
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-91-06
show article view
More details
Ø: 50 mm
Length x Width x Height: 55 mm x 55 mm x 32 mm
Weight: 77 g
GTIN: 4030618304210
proficl@ss 5.0: AAA905c002
ecl@ss 10.1: 21-04-91-06
show article view
Material
Insert
Cellulose acetate, red
hard
Oil and grease resistant
Datasheet EH 3966. BASEPLEX insert – Cellulose acetate, red
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.