3566.025 - SUPERCRAFT hickory handle
for SUPERCRAFT soft-face mallets

Made of hickory wood, the SUPERCRAFT wooden handles of the series 3566 are ergonomic and varnished. Hickory is a type of wood with an extra long fibre structure, which contributes to the great stability of the handle. This structure also keeps the handles from ever breaking in two completely and ensures that both pieces remain connected. This prevents injuries caused by hammer heads that have come off. These handles are available as replacement handles for the SUPERCRAFT soft-face mallets and SUPERCRAFT sledge hammers with a length of up to 900mm. This translates to savings in both money and resources.

Product features:

  • High-quality hickory handles for SUPERCRAFT soft-face mallets and SUPERCRAFT sledge hammers.
  • Shaped ergonomically.
  • Varnished.
  • Long-fibre, ultra durable.
  • Safety-relevant (will not break in two).
  • Can be retrofitted, resulting in great savings in cost and resources.

This article 3566.025 - SUPERCRAFT hickory handle for SUPERCRAFT soft-face mallets / (Ø: 20 mm/25 mm) is one variant of the article group SUPERCRAFT hickory handles  for SUPERCRAFT soft-face mallets (EH 3566.)

Ø [mm]
lges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
20 mm/25 mm
lges [mm]:
280 mm
gewicht [g]:
80 g
Article-No.:
3566.025
SUPERCRAFT hickory handle
  • Ø: 20 mm/25 mm
  • lges : 280 mm
  • Length x Width x Height: 280 mm x 17 mm x 8 mm
  • Weight: 80 g
  • GTIN: 4030618301998
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06

Material

Handle

  • Hickory
Title
Category
Type
Direct download
Download basket
Datasheet 3566.025
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.