BLACKCRAFT soft-face mallet
with break-proof steel tube handle, PUR covered and ergonomic, anti-slip grip

EH 3379.

The tubular head of the BLACKCRAFT soft-face mallets is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency.

The result is impact of exceptional magnitude. What is more, BLACKCRAFT soft-face mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The BLACKCRAFT is fully covered with a polyurethane coating. Aside from keeping the soft-face mallet free from corrosion, this coating protects the workpieces, prevents scratches as well as sparking in case of mis-strikes and has an additional vibration-reducing effect. The thick layer of polyurethane on the impact sides ensures a long service life.

The BLACKCRAFT is furthermore distinguished by its break-proof steel tube handle and an ergonomic, anti-slip grip.

This version is available in sizes ranging from D40mm to D60mm.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Fully covered with a polyurethane coating: no corrosion, no scratches on the workpiece, no sparking in case of mis-strikes, additional vibration-reducing effect.
  • Long service life thanks to thick polyurethane coating on the impact sides.
  • Ergonomic, anti-slip and break-proof steel tube handle.
  • Available in sizes of D40mm to D60mm.

Application Areas

Assembly and repair work in the automotive and truck sector, changing stucked tires, car body construction, dent removal, positioning und adjusting of workpieces, straightening work, sheet-metal forming, maintenance work, working on components with sensitive surfaces

Your selection resulted in 3 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
40 mm
lkopf [mm]:
110 mm
lhges [mm]:
300 mm
gewicht [g]:
640 g
Article-No.:
3379.040
BLACKCRAFT soft-face mallet
  • Ø: 40 mm
  • lkopf : 110 mm
  • lhges : 300 mm
  • Length x Width x Height: 300 mm x 110 mm x 40 mm
  • Weight: 640 g
  • GTIN: 4030618301813
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
50 mm
lkopf [mm]:
115 mm
lhges [mm]:
310 mm
gewicht [g]:
900 g
Article-No.:
3379.050
BLACKCRAFT soft-face mallet
  • Ø: 50 mm
  • lkopf : 115 mm
  • lhges : 310 mm
  • Length x Width x Height: 310 mm x 115 mm x 50 mm
  • Weight: 900 g
  • GTIN: 4030618301820
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
60 mm
lkopf [mm]:
120 mm
lhges [mm]:
315 mm
gewicht [g]:
1300 g
Article-No.:
3379.060
BLACKCRAFT soft-face mallet
  • Ø: 60 mm
  • lkopf : 120 mm
  • lhges : 315 mm
  • Length x Width x Height: 315 mm x 120 mm x 60 mm
  • Weight: 1300 g
  • GTIN: 4030618301837
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handle

  • Steel tube and ergonomic rubber grip
Title
Category
Type
Direct download
Download basket
Datasheet EH 3379. BLACKCRAFT soft-face mallet – with break-proof steel tube handle, PUR covered and ergonomic, anti-slip grip
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Safety Instructions Hand Tools
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.