3009.081 - SIMPLEX sledge hammer
Soft metal; with cast iron housing and Hickory handle

The SIMPLEX sledge hammer of the series 3009 is equipped with the soft metal insert on either side.

Made of aluminium, the silver insert (series 3209) is hard, heat-resistant and a replacement for a classic lead hammer.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Measuring 4,250g and 80cm in total weight and total length, respectively, this sledge hammer is available in D80mm.

Product features:

  • SIMPLEX sledge hammer with soft metal inserts (silver, hard, heat-resistant) on both sides.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 4,250g).
  • The soft metal insert is made of aluminium and replaces standard lead hammers.

Application Areas

For high impact, straightening work, mould construction, plant construction, assembly, repair and maintenance work

This article 3009.081 - SIMPLEX sledge hammer Soft metal; with cast iron housing and Hickory handle / (Ø: 80 mm) is one variant of the article group SIMPLEX sledge hammers Soft metal; with cast iron housing and Hickory handle (EH 3009.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lkopf [mm]:
175 mm
lhges [mm]:
800 mm
gewicht [g]:
4250 g
Article-No.:
3009.081
SIMPLEX sledge hammer
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • Length x Width x Height: 800 mm x 175 mm x 80 mm
  • Weight: 4250 g
  • GTIN: 4030618302247
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-20

Material

Handle

  • Hickory

Inserts

  • Soft metal, silver
  • hard
  • Heat-resistant
  • High impact

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3009.081
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.