3002.081 - SIMPLEX sledge hammer
Rubber composition; with cast iron housing and Hickory handle

The SIMPLEX sledge hammers of the series 3002 are equipped with rubber composition inserts on either side. 

Two versions are available: One of these versions boasts a head diameter of D80mm, a total weight of 3,270g, and a total length of 80cm.  The larger version has a head diameter of D100mm, a total weight of 5,500g, and a total length of 100cm.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX sledge hammer with rubber composition inserts (black, medium hard, impact cushioning, odourless, low-wear) on both sides.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 3,270g) and D100mm (total weight of 5,500g).

Application Areas

Gardening and landscaping, curbstone setting, masonry and stairs setting, fence construction, scaffold construction, tent construction, prefabricated house construction

This article 3002.081 - SIMPLEX sledge hammer Rubber composition; with cast iron housing and Hickory handle / (Ø: 80 mm) is one variant of the article group SIMPLEX sledge hammers Rubber composition; with cast iron housing and Hickory handle (EH 3002.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lkopf [mm]:
175 mm
lhges [mm]:
800 mm
gewicht [g]:
3270 g
Article-No.:
3002.081
SIMPLEX sledge hammer
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • Length x Width x Height: 800 mm x 175 mm x 80 mm
  • Weight: 3270 g
  • GTIN: 4030618300892
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20

Material

Handle

  • Hickory

Inserts

  • Rubber composition, black
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3002.081
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.