3012.281 - SIMPLEX sledge hammer
Rubber composition with "Stand-Up" / TPE-soft; with cast iron housing and Hickory handle

The SIMPLEX series 3012 is available with the popular insert combination of TPE-soft / rubber composition.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

Boasting an ingenious shape, the rubber insert with “stand-up” (3202.260) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer.

Its 70cm hickory handle makes it possible to effortlessly grab the soft-face mallet from a standing position.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance. 

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in size D60mm and D80mm. 

Product features:

  • Further development of Halder’s top seller: The composite rubber insert with “stand-up” (3202.2) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, no marring) / rubber insert with “stand-up” for back-friendly working with less bending over.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • 70cm in length, the hickory handle can be easily grabbed from a standing position.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in size D60mm and D80mm.

Application Areas

Gardening and landscaping, paving, masonry and stair work, carpenter's work

 

This hammer features an special insert with "Stand-Up" that was incorporated into the housing.

This article 3012.281 - SIMPLEX sledge hammer Rubber composition with "Stand-Up" / TPE-soft; with cast iron housing and Hickory handle / (Ø: 80 mm) is one variant of the article group SIMPLEX sledge hammers Rubber composition with "Stand-Up" / TPE-soft; with cast iron housing and Hickory handle (EH 3012.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lkopf [mm]:
175 mm
lhges [mm]:
800 mm
gewicht [g]:
3255 g
Article-No.:
3012.281
SIMPLEX sledge hammer
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • Length x Width x Height: 800 mm x 175 mm x 80 mm
  • Weight: 3255 g
  • GTIN: 4030618312451

Material

Handle

  • Hickory

insert 1

  • Rubber composition, black, with "Stand Up"
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

insert 2

  • TPE-soft, blue
  • Non-marring
  • Soft

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3012.281
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.