Promotional Box Dreamteam Construction
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic and PICARD mining sledge BlackTec®

EH 3027.

This promotional box dreamteam construction offers you two genuine construction experts:

The SIMPLEX soft-face mallet D80mm (Art. 3027.280) with the insert combination of rubber composition / Superplastic is an absolute top seller in Halder's product selection.

Boasting an ingenious shape, the rubber insert with “stand-up” allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer.

The superplastic insert allows for a more powerful impact force than the rubber insert.

All parts can be replaced / retrofitted, which makes it highly efficient and friendly to the environment.

The PICARD mining sledge BlackTec® FS 328 (Art. 0032800-1250) has a head weight of 1,250g. It comes with an indestructible 3-component handle. Besides ensuring tremendous stability, the internal fibre-glass core also dampens vibrations. Forged from PICARD’s renowned supreme-quality steel, the head is hardened and tempered with great care. Chipping and wear are thus reduced to a minimum.

Product features:

Promotional box dreamteam construction comprised of two specialists, the SIMPLEX soft-face mallet and the PICARD mining sledge BlackTec®:

  • Includes the SIMPLEX soft-face mallet D80mm (Art. 3027.280) with the insert combination of rubber composition with “Stand-Up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Further development of HALDER’s top seller for the construction/gardening and landscaping sector: The rubber insert with “stand-up” ensures back-friendly working and reduces the need to bend over.
  • All parts can be replaced / retrofitted, which makes it highly efficient and friendly to the environment.
  • Complemented by the PICARD mining sledge BlackTec® FS 328 (Art. 0032800-1250) weighing 1,250g:
    • 3-component plastic handle with internal fibreglass core, low-vibration.
    • Head black powder coated, corrosion-resistant.
    • Made from alloyed PICARD special steel, carefully hardened and tempered.
    • Face ground, edges cleanly chamfered.
    • Rubberised grip surface.

Application Areas

For construction

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
4250 g
Article-No.:
3027s023
Promotional Box
  • Length x Width x Height: 257 mm x 97 mm x 534 mm
  • Weight: 4250 g
  • GTIN: 4030618313199
show article view
Title
Category
Type
Direct download
Download basket
Datasheet EH 3027. Promotional Box Dreamteam Construction – SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic and PICARD mining sledge BlackTec
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.