Promotional Box Dreamteam Interior
SIMPLEX soft-face mallet, TPE-soft / superplastic and SECURAL soft-face mallet

EH 3117.

Halder's DREAMTEAM INTERIOR promotional box offers you two true experts in the interior design sector:

The SIMPLEX soft-face mallet D40mm (art. 3117.040) with the insert combination of TPE-soft / superplastic is the perfect soft-face mallet for carpentry work. The soft TPE-soft insert is ideally ffor work requiring a light touch, so that e.g. veneering work can be done without an additional piece of wood. The medium hard superplastic insert allows harder impacts, but without damaging the wood. This model is also ideal for users in the fields of prototyping, kitchen installation and furniture assembly. The extra light aluminium housing allows the user to easily apply and control the right amount of impact force. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

The SECURAL mallet is a true specialist for corners and edges thanks to its rectangular inserts. It is THE mallet for laying parquet and laminate as well as for glazing windows. Made of polyurethane, the medium hard inserts are replaceable. The SECURAL soft-face mallet ensures maximum rebound damping thanks to its low weight of 700g and the shot filling in the hammer head. Thus, the full impact force is transmitted. The mallet is absolutely „secure“, as welded in longitudinal direction, the housing provides for a perfectly break-proof connection between hammer head and handle.

Product features:

Value box with 2 HALDERsoft-face mallets perfectly suited for interior work.

  • Contains the SIMPLEX soft-facemallet D40mm (art. 3117.040) with the insert combination of TPE-soft (soft, no marring) / superplastic (medium hard, wear-resistant, very durable).
    • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force.
    • All parts can be replaced / retrofitted, resulting in great savings in cost and environmently friendly.
    • The perfect soft-face mallet for carpentry work, kitchen installation, prototyping and furniture assembly.
  • In addition, the non-rebound SECURAL soft-face mallet (art. 3380.040).
    • THE mallet for laying parquet and laminate as well as for glazing windows.
    • Extremely high impact force at low weight.
    • Replaceable, rectangular, and medium hard inserts made of polyurethane.
    • Allows for noise-dampening and completely non-rebound work.
    • Perfectly break-proof connection between hammer head and handle thanks to the longitudinal welds of the housing.

Application Areas

For joiner's work and furniture assembly

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
1030 g
Article-No.:
3117s003
Promotional Box
  • Length x Width x Height: 130 mm x 50 mm x 400 mm
  • Weight: 1030 g
  • GTIN: 4030618311867
show article view
Title
Category
Type
Direct download
Download basket
Datasheet EH 3117. Promotional Box Dreamteam Interior – SIMPLEX soft-face mallet, TPE-soft / superplastic and SECURAL soft-face mallet
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools