SIMPLEX splitting insert

EH 3210.

The splitting insert of the SIMPLEX splitting maul is made from high-grade carbon steel. It delivers extremely high splitting action thanks to its turned nose. Its weight of 1,340g makes the splitting maul more top heavy and thus contributes to great splitting action. The attached plastic sleeve makes it possible to clamp the splitting insert into the SIMPLEX housing.

This splitting insert may only be installed into cast iron housing 3011.160!

An upgrade to this version translates to savings in both money and resources.

Product features:

  • Splitting insert for SIMPLEX splitting maul.
  • Made from high-grade carbon steel.
  • Extremely high splitting action thanks to its turned nose.
  • Its weight of 1,340g provides for the great top heaviness and good splitting action of the splitting maul.
  • Plastic sleeve for clamping inside the SIMPLEX housing.
  • Can be retrofitted, resulting in great savings in cost and resources.
  • May only be installed into cast iron housing 3011.160!

Your selection resulted in 1 hits

Ø [mm]
lspalt [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lspalt [mm]:
65 mm
gewicht [g]:
1340 g
Article-No.:
3210.160
SIMPLEX splitting insert
  • Ø: 60 mm
  • lspalt : 65 mm
  • Length x Width x Height: 130 mm x 65 mm x 50 mm
  • Weight: 1340 g
  • GTIN: 4030618303107
  • proficl@ss 5.0: EAB897c006
  • ecl@ss 10.1: 21-04-19-90
show article view

Material

Insert

  • High-grade carbon steel, drop-forged, hardened
  • including plastic socket

Assembly

Splitting insert 3210.160 must only be mounted into cast ironl housing 3011.160!

Notes

Patented in-housing-fixation.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3210. SIMPLEX splitting insert
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.