SIMPLEX cutting protection

EH 3210.

The leather cutting protection protects against injuries during transport.

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
30 g
Article-No.:
3210.169
SIMPLEX cutting protection
  • Length x Width x Height: 520 mm x 460 mm x 230 mm
  • Weight: 30 g
  • GTIN: 4030618304791
  • proficl@ss 5.0: EAB897c006
  • ecl@ss 10.1: 21-04-19-90
show article view

Material

  • Leather
Title
Category
Type
Direct download
Download basket
Datasheet EH 3210. SIMPLEX cutting protection
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.