Replacement screws
for housing for SIMPLEX splitting maul

EH 3011.

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
154.06 g
Article-No.:
3011.169
Replacement screw
  • Length x Width x Height: 50 mm x 25 mm x 25 mm
  • Weight: 154.06 g
  • GTIN: 4030618312666
show article view

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3011. Replacement screws – for housing for SIMPLEX splitting maul
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.