3011.160 - SIMPLEX housings

This cast iron housing has been developed specially for the SIMPLEX splitting maul. It comes with an integrated handle protection sleeve, protecting the handle in case of mis-strikes. Robust and dampening vibrations, the housing is very durable and offers excellent break resistance - not least thanks to its wear-resistant powder coating. Its weight of 1,900g makes the splitting maul more top heavy and thus contributes to great splitting action.

Only SIMPLEX splitting maul spare parts may be installed into this housing!

An upgrade to this version translates to savings in both money and resources.

Product features:

  • Cast iron housing for SIMPLEX splitting maul.
  • With integrated handle protection sleeve.
  • Excellent break resistance.
  • No chipping.
  • Vibration-dampening.
  • With wear-resistant powder coating.
  • Very durable.
  • Its weight of 1,900g provides for the great top heaviness and good splitting action of the splitting maul.
  • Can be retrofitted, resulting in great savings in cost and resources.
  • Only SIMPLEX splitting maul spare parts may be installed into this housing!

This article 3011.160 - SIMPLEX housings / (Ø: 60 mm) is one variant of the article group Housing for SIMPLEX splitting maul (EH 3011.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
gewicht [g]:
1900 g
Article-No.:
3011.160
SIMPLEX housings
  • Ø: 60 mm
  • Length x Width x Height: 89 mm x 63 mm x 160 mm
  • Weight: 1900 g
  • GTIN: 4030618303114
  • proficl@ss 5.0: EAB897c006
  • ecl@ss 10.1: 21-04-92-30

Material

Housing

  • Cast iron

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet 3011.160
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.