SIMPLEX cutting protection
for SIMPLIX axe blade

EH 3210.

The leather cutting protection protects against injuries during transport.

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
30 g
Article-No.:
3210.759
SIMPLEX cutting protection
  • Length x Width x Height: 520 mm x 460 mm x 230 mm
  • Weight: 30 g
  • GTIN: 4030618304821
  • proficl@ss 5.0: EAA616c009
  • ecl@ss 10.1: 21-04-19-01
show article view

Material

  • Leather
Title
Category
Type
Direct download
Download basket
Datasheet EH 3210. SIMPLEX cutting protection – for SIMPLIX axe blade
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX splitting axe
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.