SIMPLEX axe blade
with wedge ribs

EH 3210.

This drop-forged and hardened axe blade for the SIMPLEX splitting axe is polished and ground spherically. This keeps the axe from becoming stuck in the wood and preserves its splitting action.

The optimized wedge ribs increase the splitting action and keep the tool from becoming stuck in the wood, making this version ideal for splitting hardwood.

Its weight of 1,070g makes the splitting axe more top heavy and thus contributes to great splitting action. The attached plastic sleeve makes it possible to clamp the splitting insert into the SIMPLEX housing.

This axe blade may only be installed into cast iron housing 3011.750!

An upgrade to this version translates to savings in both money and resources.

Product features:

  • Axe blade for SIMPLEX splitting axe.
  • Drop-forged axe blade with wedge ribs.
  • Ideal for splitting hardwood.
  • Ground and polished.
  • Ground spherically, it will not become stuck in the wood.
  • Its weight of 1,070g provides for the great top heaviness and good splitting action of the splitting axe.
  • Plastic sleeve for clamping inside the SIMPLEX housing.
  • Can be retrofitted, resulting in great savings in cost and resources.
  • May only be installed into cast iron housing 3011.750!

Your selection resulted in 1 hits

Ø [mm]
lspalt [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
50 mm
lspalt [mm]:
100 mm
gewicht [g]:
1070 g
Article-No.:
3210.751
SIMPLEX axe blade
  • Ø: 50 mm
  • lspalt : 100 mm
  • Length x Width x Height: 130 mm x 100 mm x 32.5 mm
  • Weight: 1070 g
  • GTIN: 4030618310259
  • proficl@ss 5.0: EAB052c002
  • ecl@ss 10.1: 21-04-19-90
show article view

Material

Insert

  • High-grade carbon steel, drop-forged, hardened
  • including plastic socket

Assembly

Axe blade 3210.751 must only be mounted into cast iron housing 3011.750!

Notes

Patented in-housing-fixation.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3210. SIMPLEX axe blade – with wedge ribs
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX splitting axe
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.