Replacement screws
for housing for SIMPLEX splitting axe

EH 3011.

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
49.13 g
Article-No.:
3011.759
Replacement screw
  • Length x Width x Height: 40 mm x 16 mm x 16 mm
  • Weight: 49.13 g
  • GTIN: 4030618312673
  • proficl@ss 5.0: EAA616c009
  • ecl@ss 10.1: 21-04-19-01
show article view

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3011. Replacement screws – for housing for SIMPLEX splitting axe
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX splitting axe
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.