3007.141 - SIMPLEX sledge hammer
Superplastic; with cast iron housing and Hickory handle

The SIMPLEX sledge hammers of the series 3007 are equipped with the superplastic insert on either side.

This Halder top seller is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

This product is available in 4 versions: D80mm with a total weight of 3,090g and a total length of 80cm; D100mm with a total weight of 5,200g and a total length of 100cm; D125mm with a total weight of 7,700g and even D140mm with a total weight of 7,900g, both of which with a total length of 104cm.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX sledge hammer with superplastic inserts on both sides (white, medium hard, very durable).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in 4 versions: D80mm (total weight 3,090g), D100mm (total weight 5,200g) D125mm (total weight 7,700g), and D140mm (total weight 7,900g).

Application Areas

Gardening and landscaping, curbstone setting, fence construction, driving steel wedges, scaffold construction, tent construction, carpenter's work

This article 3007.141 - SIMPLEX sledge hammer Superplastic; with cast iron housing and Hickory handle / (Ø: 140 mm) is one variant of the article group SIMPLEX sledge hammer Superplastic; with cast iron housing and Hickory handle (EH 3007.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
140 mm
lkopf [mm]:
215 mm
lhges [mm]:
1045 mm
gewicht [g]:
7900 g
Article-No.:
3007.141
SIMPLEX sledge hammer
  • Ø: 140 mm
  • lkopf : 215 mm
  • lhges : 1045 mm
  • Length x Width x Height: 1045 mm x 215 mm x 140 mm
  • Weight: 7900 g
  • GTIN: 4030618300885
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20

Material

Handle

  • Hickory

Inserts

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3007.141
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.