Inserts for forestry sledge

EH 3508.

Your selection resulted in 2 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
80 mm
gewicht [g]:
195 g
Article-No.:
3508.S80
Insert for forestry sledges
  • Ø: 80 mm
  • Length x Width x Height: 81 mm x 81 mm x 45 mm
  • Weight: 195 g
  • GTIN: 4030618303923
show article view
Ø [mm]:
100 mm
gewicht [g]:
345 g
Article-No.:
3508.S10
Insert for forestry sledges
  • Ø: 100 mm
  • Length x Width x Height: 100 mm x 100 mm x 42 mm
  • Weight: 345 g
  • GTIN: 4030618303930
show article view

Material

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3508. Inserts for forestry sledge
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.