3408.010 - Punch

Halder’s series 3408 offers punches that come in three different sizes: D10mm, D12mm, and D15mm.

Fitted on both ends with replaceable, noise-dampening, very wear-resistant and splinter-proof heads made of special nylon, these little helpers make it possible to work with a steel hammer in an exceptionally secure and gentle manner.

Product features:

  • The little helpers made by Halder.
  • Both ends are equipped with replaceable heads made of a special nylon that is very wear-resistant and splinter-proof.
  • Allow for secure and gentle work with a steel hammers.
  • Available in D10mm, D12mm, and D15mm.

Application Areas

Assembly, repair and maintenance in an environment of limited accessibility, automotive and truck sector

This article 3408.010 - Punch / (Ø: 10 mm) is one variant of the article group Punch (EH 3408.)

Ø [mm]
lklopf [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
10 mm
lklopf [mm]:
168 mm
gewicht [g]:
90 g
Article-No.:
3408.010
Punch
  • Ø: 10 mm
  • lklopf : 168 mm
  • Length x Width x Height: 168 mm x 10 mm x 10 mm
  • Weight: 90 g
  • GTIN: 4030618302056
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-07-02

Material

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3408.010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.